2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

DIS1036S

Expand Table
EN
1/5
Order number
CNSORDERNO
Type of Application
TA
Sensor Style
SST
Mount Type
MT
Material Type
MAT
Material Thickness
TH
Connector Type
CT
Datasheet
INFOWWW
1
DIS1036S
Contact (Static)
-
-
Steel (Ferrous) Magnetic
0.2mm - 3.6mm (DBA Sensor (36mm))
Straight
Product Datasheet (PDF)
Show compressed display (1 configurable product)
Order numberDIS1036S_S___S_3_S
ShorttextConfigure Your Sensor!
Latest change17.11.2023 10:19:35
Unit

Classifications

CNS

CNSERPBASE Object Properties
Order NumberDIS1036S_S___S_3_S
CNSPHYPROP Physical Properties